IESNA:LM-63-2002
[TEST]P1390035
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6A-827-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 615mA 6xLight Square PACKAGE 80CRI 2700K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (84) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.35A 162.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14765.4
TILT=NONE
84 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 162.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
54.5 50.0 54.5 63.6 72.7 81.8 90.8 99.9 109.0 122.6 140.8 172.6 231.6 286.1 286.1 281.6 295.2 322.5 404.2 731.2 1144.5 1244.5 1121.8 949.2 713.1 581.4 513.2 476.9 458.7 426.9 381.5 277.1 109.0 31.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 50.0 54.5 63.6 72.7 81.8 86.3 95.4 99.9 113.5 122.6 145.3 181.7 222.5 227.1 222.5 218.0 231.6 272.5 440.6 649.5 708.5 658.6 585.9 486.0 431.5 408.8 395.1 386.1 367.9 327.0 254.3 122.6 31.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 50.0 54.5 59.0 68.1 77.2 81.8 90.8 90.8 99.9 109.0 122.6 131.7 159.0 168.0 163.5 145.3 140.8 145.3 149.9 154.4 172.6 199.8 222.5 258.9 286.1 304.3 317.9 313.4 308.8 272.5 231.6 131.7 31.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 50.0 54.5 59.0 68.1 72.7 77.2 86.3 86.3 95.4 99.9 113.5 118.1 140.8 145.3 145.3 131.7 127.2 131.7 131.7 136.3 149.9 172.6 190.8 218.0 245.3 258.9 268.0 268.0 272.5 249.8 218.0 131.7 36.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 50.0 54.5 59.0 63.6 72.7 77.2 81.8 81.8 86.3 90.8 99.9 109.0 122.6 127.2 127.2 118.1 118.1 118.1 118.1 118.1 127.2 140.8 154.4 181.7 199.8 213.5 222.5 222.5 231.6 227.1 204.4 136.3 40.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 45.4 50.0 54.5 63.6 68.1 72.7 72.7 72.7 81.8 81.8 90.8 95.4 99.9 104.5 104.5 99.9 104.5 99.9 99.9 99.9 104.5 113.5 122.6 140.8 159.0 163.5 172.6 177.1 195.3 199.8 186.2 136.3 45.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 45.4 50.0 54.5 59.0 63.6 68.1 68.1 68.1 72.7 72.7 77.2 81.8 81.8 81.8 86.3 86.3 90.8 86.3 81.8 81.8 81.8 81.8 86.3 99.9 113.5 118.1 122.6 131.7 154.4 177.1 172.6 136.3 50.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 45.4 50.0 54.5 59.0 59.0 63.6 63.6 63.6 68.1 68.1 72.7 77.2 77.2 77.2 77.2 77.2 81.8 81.8 77.2 77.2 77.2 77.2 81.8 95.4 109.0 113.5 118.1 127.2 140.8 154.4 149.9 118.1 45.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 45.4 50.0 54.5 54.5 59.0 63.6 63.6 63.6 63.6 63.6 68.1 68.1 68.1 68.1 72.7 72.7 72.7 72.7 72.7 72.7 72.7 72.7 77.2 90.8 104.5 109.0 113.5 118.1 127.2 131.7 127.2 99.9 45.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 45.4 45.4 50.0 54.5 54.5 59.0 59.0 59.0 59.0 59.0 63.6 63.6 63.6 63.6 63.6 63.6 63.6 68.1 63.6 68.1 68.1 68.1 72.7 81.8 95.4 104.5 109.0 113.5 109.0 104.5 99.9 81.8 40.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 45.4 45.4 50.0 50.0 50.0 54.5 54.5 54.5 54.5 54.5 59.0 54.5 54.5 54.5 54.5 54.5 54.5 59.0 59.0 63.6 63.6 63.6 68.1 77.2 90.8 99.9 104.5 104.5 95.4 81.8 77.2 63.6 36.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 45.4 45.4 50.0 50.0 50.0 50.0 50.0 50.0 50.0 50.0 54.5 50.0 50.0 50.0 50.0 50.0 50.0 54.5 54.5 59.0 59.0 59.0 63.6 72.7 81.8 86.3 90.8 86.3 77.2 68.1 63.6 50.0 27.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 45.4 45.4 45.4 45.4 50.0 50.0 50.0 50.0 50.0 50.0 50.0 50.0 50.0 45.4 45.4 45.4 45.4 50.0 45.4 50.0 54.5 59.0 63.6 68.1 72.7 72.7 72.7 68.1 63.6 54.5 45.4 36.3 18.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 40.9 40.9 45.4 45.4 45.4 45.4 45.4 45.4 45.4 45.4 45.4 45.4 45.4 40.9 40.9 40.9 40.9 40.9 40.9 45.4 45.4 54.5 59.0 63.6 63.6 59.0 59.0 50.0 45.4 36.3 31.8 18.2 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 40.9 40.9 40.9 40.9 45.4 40.9 40.9 40.9 40.9 40.9 40.9 40.9 40.9 36.3 36.3 36.3 36.3 36.3 31.8 36.3 40.9 50.0 54.5 59.0 54.5 45.4 40.9 31.8 27.3 22.7 13.6 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 40.9 40.9 40.9 40.9 45.4 40.9 40.9 40.9 40.9 36.3 36.3 36.3 36.3 31.8 31.8 31.8 31.8 31.8 31.8 31.8 36.3 40.9 40.9 45.4 40.9 36.3 31.8 22.7 22.7 18.2 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 40.9 40.9 40.9 40.9 40.9 40.9 36.3 36.3 36.3 36.3 36.3 31.8 31.8 27.3 27.3 27.3 27.3 31.8 31.8 31.8 27.3 31.8 27.3 31.8 27.3 22.7 22.7 18.2 13.6 13.6 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 40.9 36.3 36.3 36.3 40.9 36.3 36.3 36.3 36.3 31.8 31.8 27.3 27.3 22.7 22.7 18.2 22.7 27.3 27.3 27.3 22.7 18.2 13.6 13.6 13.6 13.6 9.1 9.1 9.1 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 40.9 36.3 36.3 36.3 36.3 36.3 31.8 31.8 31.8 27.3 27.3 22.7 22.7 18.2 18.2 13.6 18.2 22.7 27.3 22.7 13.6 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 40.9 36.3 36.3 36.3 36.3 36.3 31.8 31.8 31.8 27.3 22.7 18.2 18.2 13.6 13.6 9.1 13.6 18.2 22.7 18.2 9.1 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 40.9 36.3 36.3 36.3 36.3 36.3 31.8 31.8 27.3 22.7 22.7 18.2 18.2 13.6 9.1 9.1 9.1 13.6 13.6 13.6 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 40.9 36.3 36.3 31.8 31.8 31.8 27.3 27.3 27.3 22.7 18.2 13.6 13.6 9.1 4.5 4.5 4.5 4.5 9.1 4.5 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 40.9 36.3 36.3 31.8 31.8 31.8 27.3 27.3 22.7 18.2 13.6 9.1 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 40.9 36.3 36.3 31.8 31.8 31.8 27.3 27.3 22.7 18.2 9.1 9.1 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 40.9 36.3 36.3 31.8 31.8 31.8 27.3 27.3 18.2 13.6 9.1 4.5 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 36.3 31.8 31.8 27.3 27.3 27.3 22.7 22.7 18.2 13.6 4.5 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 36.3 31.8 31.8 27.3 27.3 27.3 22.7 22.7 13.6 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 36.3 31.8 31.8 27.3 27.3 27.3 22.7 18.2 13.6 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 36.3 31.8 31.8 27.3 27.3 22.7 22.7 18.2 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 36.3 31.8 27.3 22.7 22.7 22.7 18.2 13.6 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 36.3 31.8 27.3 22.7 22.7 18.2 18.2 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 36.3 31.8 27.3 22.7 22.7 18.2 18.2 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 36.3 31.8 27.3 22.7 22.7 18.2 13.6 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 36.3 27.3 22.7 18.2 18.2 13.6 13.6 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 36.3 27.3 22.7 18.2 18.2 13.6 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 36.3 27.3 22.7 18.2 18.2 13.6 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 31.8 27.3 22.7 18.2 18.2 13.6 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 31.8 27.3 22.7 18.2 18.2 13.6 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 31.8 27.3 22.7 18.2 13.6 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 31.8 27.3 22.7 18.2 13.6 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 31.8 27.3 22.7 18.2 13.6 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 31.8 27.3 18.2 13.6 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 31.8 27.3 18.2 13.6 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 31.8 27.3 18.2 13.6 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 31.8 27.3 18.2 13.6 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 31.8 22.7 18.2 13.6 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 31.8 22.7 18.2 13.6 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 31.8 22.7 18.2 13.6 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 31.8 22.7 18.2 13.6 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 31.8 22.7 18.2 13.6 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 31.8 22.7 18.2 13.6 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 31.8 22.7 18.2 13.6 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 31.8 22.7 18.2 13.6 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 31.8 22.7 18.2 13.6 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 31.8 22.7 18.2 13.6 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 31.8 22.7 18.2 13.6 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 36.3 27.3 22.7 13.6 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 36.3 27.3 22.7 13.6 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 36.3 27.3 22.7 13.6 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 36.3 27.3 22.7 18.2 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 40.9 31.8 27.3 18.2 13.6 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 40.9 31.8 27.3 22.7 13.6 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 40.9 31.8 27.3 22.7 13.6 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 45.4 36.3 31.8 27.3 18.2 13.6 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 45.4 36.3 31.8 27.3 22.7 18.2 9.1 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 50.0 40.9 36.3 31.8 22.7 18.2 13.6 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 50.0 40.9 36.3 31.8 27.3 22.7 13.6 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 54.5 45.4 40.9 36.3 31.8 27.3 18.2 13.6 9.1 4.5 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 54.5 50.0 45.4 40.9 36.3 31.8 22.7 18.2 13.6 9.1 4.5 4.5 4.5 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 59.0 50.0 45.4 40.9 36.3 31.8 27.3 22.7 13.6 9.1 9.1 9.1 4.5 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 59.0 54.5 50.0 45.4 40.9 36.3 31.8 27.3 18.2 13.6 9.1 9.1 4.5 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 63.6 59.0 54.5 50.0 45.4 40.9 36.3 31.8 22.7 18.2 13.6 13.6 9.1 9.1 9.1 4.5 4.5 4.5 4.5 4.5 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.5 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 63.6 59.0 54.5 50.0 45.4 45.4 40.9 31.8 27.3 18.2 18.2 13.6 13.6 9.1 9.1 9.1 4.5 4.5 4.5 4.5 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.5 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 68.1 63.6 59.0 54.5 50.0 50.0 45.4 36.3 31.8 22.7 22.7 18.2 18.2 13.6 13.6 13.6 9.1 9.1 9.1 9.1 9.1 9.1 4.5 4.5 4.5 4.5 4.5 4.5 4.5 4.5 4.5 9.1 9.1 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 68.1 63.6 59.0 54.5 54.5 50.0 45.4 40.9 31.8 27.3 22.7 18.2 18.2 13.6 13.6 13.6 9.1 9.1 9.1 9.1 9.1 9.1 4.5 4.5 4.5 4.5 4.5 4.5 4.5 4.5 4.5 9.1 9.1 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 68.1 63.6 59.0 59.0 54.5 54.5 50.0 45.4 36.3 31.8 27.3 22.7 22.7 18.2 18.2 13.6 13.6 13.6 13.6 13.6 9.1 9.1 4.5 4.5 4.5 4.5 4.5 4.5 4.5 9.1 9.1 9.1 9.1 9.1 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 72.7 68.1 63.6 59.0 59.0 54.5 54.5 45.4 40.9 31.8 27.3 27.3 22.7 18.2 18.2 18.2 13.6 13.6 13.6 13.6 13.6 13.6 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 9.1 13.6 13.6 9.1 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 72.7 68.1 63.6 63.6 59.0 59.0 54.5 50.0 40.9 36.3 31.8 27.3 27.3 22.7 22.7 18.2 18.2 18.2 18.2 18.2 13.6 13.6 9.1 9.1 9.1 9.1 9.1 9.1 9.1 13.6 13.6 13.6 13.6 13.6 13.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 72.7 68.1 63.6 63.6 59.0 59.0 59.0 50.0 45.4 36.3 31.8 31.8 27.3 22.7 22.7 18.2 18.2 18.2 18.2 18.2 13.6 13.6 9.1 9.1 9.1 9.1 9.1 9.1 9.1 13.6 13.6 13.6 13.6 13.6 13.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 72.7 68.1 63.6 63.6 59.0 59.0 59.0 54.5 50.0 40.9 36.3 31.8 31.8 27.3 27.3 22.7 22.7 22.7 22.7 18.2 13.6 13.6 9.1 9.1 9.1 9.1 9.1 9.1 9.1 13.6 13.6 13.6 13.6 13.6 13.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 72.7 68.1 68.1 68.1 63.6 63.6 63.6 54.5 50.0 45.4 36.3 36.3 31.8 27.3 27.3 22.7 22.7 22.7 22.7 22.7 18.2 18.2 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 72.7 68.1 68.1 68.1 63.6 63.6 63.6 59.0 54.5 45.4 40.9 36.3 36.3 31.8 31.8 27.3 27.3 27.3 27.3 22.7 18.2 18.2 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 72.7 68.1 68.1 68.1 63.6 63.6 63.6 59.0 54.5 50.0 40.9 36.3 36.3 31.8 31.8 27.3 27.3 27.3 27.3 22.7 18.2 18.2 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 72.7 68.1 68.1 68.1 63.6 63.6 63.6 59.0 54.5 50.0 40.9 40.9 36.3 36.3 31.8 31.8 31.8 31.8 27.3 27.3 22.7 18.2 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 72.7 68.1 68.1 68.1 63.6 63.6 63.6 63.6 54.5 50.0 45.4 40.9 40.9 36.3 36.3 31.8 31.8 31.8 31.8 27.3 22.7 22.7 18.2 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 68.1 63.6 63.6 63.6 63.6 63.6 63.6 63.6 54.5 50.0 45.4 45.4 40.9 40.9 36.3 36.3 36.3 36.3 31.8 31.8 27.3 22.7 18.2 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 68.1 63.6 63.6 63.6 63.6 63.6 63.6 63.6 54.5 50.0 45.4 45.4 40.9 40.9 36.3 36.3 36.3 36.3 31.8 31.8 27.3 22.7 18.2 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 68.1 63.6 63.6 63.6 63.6 63.6 63.6 63.6 54.5 50.0 45.4 45.4 40.9 40.9 40.9 40.9 40.9 40.9 36.3 36.3 31.8 27.3 22.7 18.2 18.2 18.2 18.2 18.2 18.2 13.6 13.6 13.6 13.6 13.6 13.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 68.1 63.6 63.6 63.6 63.6 63.6 59.0 59.0 54.5 50.0 50.0 50.0 45.4 45.4 40.9 40.9 40.9 45.4 45.4 40.9 36.3 31.8 27.3 22.7 22.7 18.2 18.2 22.7 18.2 18.2 13.6 13.6 13.6 13.6 13.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 68.1 63.6 63.6 59.0 59.0 59.0 59.0 59.0 54.5 50.0 50.0 50.0 45.4 45.4 45.4 45.4 45.4 45.4 50.0 45.4 36.3 31.8 27.3 22.7 22.7 22.7 22.7 22.7 22.7 18.2 13.6 13.6 9.1 9.1 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 68.1 63.6 63.6 59.0 59.0 59.0 54.5 54.5 54.5 50.0 50.0 50.0 45.4 45.4 45.4 45.4 45.4 50.0 54.5 50.0 40.9 36.3 31.8 27.3 27.3 22.7 22.7 27.3 22.7 18.2 13.6 13.6 9.1 9.1 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 68.1 63.6 63.6 59.0 59.0 59.0 54.5 54.5 54.5 50.0 50.0 50.0 50.0 50.0 50.0 50.0 50.0 54.5 54.5 54.5 45.4 45.4 45.4 40.9 40.9 36.3 31.8 36.3 31.8 27.3 22.7 18.2 13.6 9.1 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 68.1 63.6 63.6 59.0 59.0 59.0 59.0 54.5 54.5 54.5 54.5 54.5 50.0 50.0 54.5 54.5 54.5 54.5 59.0 54.5 54.5 54.5 59.0 59.0 54.5 45.4 45.4 40.9 36.3 31.8 27.3 22.7 13.6 9.1 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 63.6 63.6 59.0 59.0 59.0 59.0 59.0 54.5 54.5 54.5 54.5 54.5 54.5 54.5 54.5 54.5 54.5 59.0 59.0 59.0 59.0 63.6 72.7 72.7 63.6 59.0 54.5 50.0 45.4 40.9 36.3 22.7 18.2 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 63.6 63.6 59.0 59.0 59.0 59.0 59.0 54.5 54.5 54.5 54.5 54.5 54.5 54.5 59.0 59.0 59.0 59.0 59.0 59.0 63.6 72.7 86.3 86.3 77.2 68.1 63.6 54.5 50.0 45.4 40.9 27.3 18.2 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 63.6 63.6 59.0 59.0 59.0 63.6 59.0 59.0 59.0 59.0 59.0 59.0 59.0 59.0 63.6 63.6 63.6 63.6 63.6 63.6 68.1 77.2 86.3 90.8 86.3 81.8 77.2 72.7 68.1 59.0 54.5 40.9 27.3 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 68.1 63.6 63.6 63.6 63.6 63.6 63.6 59.0 59.0 63.6 63.6 63.6 63.6 63.6 68.1 68.1 68.1 68.1 72.7 72.7 77.2 81.8 90.8 95.4 95.4 95.4 95.4 86.3 81.8 77.2 72.7 59.0 36.3 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 68.1 63.6 63.6 63.6 63.6 68.1 63.6 63.6 63.6 63.6 63.6 63.6 63.6 63.6 68.1 68.1 72.7 72.7 77.2 77.2 81.8 81.8 90.8 95.4 104.5 109.0 109.0 104.5 99.9 90.8 86.3 72.7 45.4 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 68.1 63.6 63.6 63.6 63.6 68.1 63.6 63.6 63.6 68.1 68.1 68.1 68.1 68.1 72.7 72.7 77.2 77.2 81.8 81.8 86.3 86.3 90.8 99.9 113.5 122.6 122.6 118.1 113.5 104.5 99.9 86.3 54.5 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 68.1 68.1 68.1 68.1 68.1 72.7 68.1 68.1 68.1 72.7 72.7 72.7 72.7 77.2 81.8 81.8 86.3 86.3 86.3 86.3 90.8 90.8 95.4 109.0 122.6 127.2 131.7 131.7 131.7 131.7 127.2 104.5 54.5 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 68.1 68.1 68.1 68.1 72.7 72.7 72.7 72.7 72.7 77.2 81.8 81.8 81.8 81.8 86.3 90.8 95.4 90.8 90.8 90.8 95.4 95.4 99.9 113.5 127.2 136.3 140.8 140.8 149.9 159.0 149.9 127.2 59.0 9.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 68.1 72.7 72.7 72.7 72.7 77.2 77.2 77.2 77.2 81.8 86.3 86.3 86.3 90.8 95.4 95.4 99.9 99.9 95.4 90.8 95.4 95.4 104.5 122.6 136.3 140.8 145.3 154.4 168.0 181.7 177.1 145.3 59.0 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 68.1 72.7 72.7 72.7 77.2 77.2 81.8 81.8 81.8 86.3 90.8 90.8 90.8 95.4 99.9 104.5 109.0 104.5 99.9 95.4 99.9 99.9 109.0 127.2 140.8 145.3 154.4 163.5 186.2 208.9 199.8 163.5 59.0 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 68.1 72.7 72.7 77.2 81.8 81.8 86.3 86.3 90.8 95.4 99.9 104.5 109.0 118.1 118.1 118.1 122.6 118.1 118.1 113.5 122.6 136.3 145.3 168.0 181.7 186.2 195.3 199.8 213.5 222.5 204.4 154.4 54.5 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 72.7 77.2 77.2 77.2 86.3 86.3 90.8 95.4 99.9 104.5 113.5 118.1 131.7 140.8 136.3 136.3 136.3 131.7 136.3 136.3 145.3 172.6 186.2 208.9 222.5 231.6 236.2 236.2 240.7 236.2 208.9 140.8 54.5 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 72.7 77.2 77.2 81.8 86.3 90.8 95.4 99.9 104.5 113.5 122.6 131.7 149.9 159.0 154.4 149.9 145.3 145.3 149.9 154.4 168.0 204.4 222.5 245.3 263.4 272.5 277.1 268.0 263.4 249.8 213.5 131.7 50.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 72.7 77.2 77.2 81.8 90.8 95.4 99.9 104.5 113.5 122.6 131.7 145.3 168.0 181.7 172.6 163.5 159.0 159.0 168.0 172.6 190.8 240.7 258.9 286.1 304.3 313.4 317.9 304.3 290.7 263.4 218.0 118.1 45.4 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 72.7 77.2 81.8 86.3 95.4 99.9 109.0 113.5 127.2 140.8 159.0 190.8 227.1 236.2 231.6 227.1 240.7 304.3 449.6 585.9 672.2 708.5 676.7 540.5 476.9 436.0 413.3 381.5 349.7 304.3 218.0 109.0 45.4 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 72.7 77.2 81.8 86.3 95.4 104.5 113.5 122.6 136.3 154.4 181.7 231.6 286.1 290.7 286.1 290.7 322.5 445.1 731.2 994.7 1153.6 1171.8 1094.6 794.8 644.9 554.1 504.1 454.2 404.2 340.6 218.0 99.9 40.9 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 72.7 77.2 86.3 90.8 99.9 109.0 122.6 136.3 154.4 195.3 272.5 386.1 467.8 508.7 558.6 644.9 840.2 1335.3 2207.3 3183.8 3456.3 3174.7 2602.5 2048.4 1526.0 1130.9 840.2 644.9 499.6 395.1 218.0 109.0 40.9 4.5 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 72.7 77.2 86.3 90.8 104.5 113.5 131.7 145.3 172.6 236.2 358.8 540.5 644.9 722.1 826.6 994.7 1358.0 2225.5 3683.4 5373.0 5759.0 5173.1 4110.3 3301.9 2407.2 1707.7 1176.3 835.7 595.0 449.6 213.5 113.5 40.9 4.5 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 72.7 77.2 86.3 95.4 109.0 118.1 140.8 177.1 272.5 449.6 704.0 985.6 1226.3 1444.3 1694.1 2025.6 2716.0 4337.4 6594.7 8506.8 8892.9 8279.7 7248.7 6503.9 5577.3 4510.0 3152.0 1912.1 1067.3 576.8 236.2 122.6 45.4 4.5 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 72.7 77.2 86.3 95.4 109.0 122.6 154.4 204.4 377.0 667.6 1049.2 1430.7 1807.6 2161.9 2557.0 3056.6 4078.5 6449.4 9506.0 11640.7 12026.7 11381.8 10382.6 9705.9 8747.5 7312.3 5123.2 2988.5 1535.1 699.4 254.3 131.7 45.4 4.5 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 72.7 77.2 86.3 99.9 113.5 127.2 163.5 236.2 476.9 881.1 1394.3 1875.8 2384.5 2884.1 3424.5 4083.1 5436.6 8561.3 12412.8 14774.5 15156.0 14488.4 13521.0 12907.8 11917.7 10110.1 7098.9 4060.4 2007.5 826.6 277.1 140.8 50.0 4.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 72.7 77.2 86.3 99.9 113.5 131.7 172.6 263.4 576.8 1094.6 1739.5 2320.9 2965.8 3601.7 4287.5 5114.1 6794.6 10673.3 15324.1 17908.4 18289.9 17590.4 16654.8 16109.8 15087.9 12912.4 9070.0 5136.8 2475.3 949.2 295.2 149.9 50.0 4.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 72.7 77.2 86.3 99.9 118.1 140.8 190.8 345.2 844.8 1544.2 2330.0 3083.9 3797.0 4528.2 5286.7 6367.6 8670.3 12916.9 17635.9 19974.9 20374.6 19879.5 19370.8 19007.5 17685.8 14715.5 10605.1 6494.8 3656.2 1235.4 367.9 154.4 45.4 4.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 72.7 77.2 86.3 104.5 118.1 145.3 208.9 426.9 1108.2 1989.3 2915.8 3846.9 4628.1 5454.7 6285.9 7621.2 10541.6 15156.0 19943.1 22036.9 22459.3 22168.6 22082.3 21900.6 20283.7 16518.6 12135.7 7852.8 4837.0 1521.5 440.6 159.0 45.4 4.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 68.1 72.7 86.3 104.5 122.6 154.4 222.5 508.7 1371.6 2434.4 3501.7 4609.9 5463.8 6385.8 7289.6 8874.7 12412.8 17399.7 22250.3 24098.9 24548.5 24457.7 24798.3 24793.8 22886.2 18321.7 13670.9 9210.8 6022.4 1807.6 513.2 163.5 40.9 4.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 68.1 72.7 86.3 104.5 122.6 159.0 240.7 590.4 1639.6 2884.1 4092.2 5373.0 6295.0 7312.3 8288.8 10128.2 14288.5 19643.3 24562.1 26165.4 26633.2 26746.7 27514.3 27691.4 25484.1 20124.8 15206.0 10568.8 7203.3 2093.8 585.9 168.0 36.3 4.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 68.1 72.7 86.3 104.5 122.6 163.5 263.4 699.4 1893.9 3315.5 4614.5 5881.6 6876.3 8007.2 9147.2 11268.2 15900.9 22027.8 26787.6 28350.0 28767.9 29140.3 30039.6 29839.7 27010.2 21446.4 16318.7 11926.8 8025.4 2384.5 708.5 181.7 40.9 4.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 68.1 72.7 86.3 104.5 127.2 168.0 290.7 808.4 2148.3 3751.5 5132.3 6390.3 7457.7 8702.1 10010.2 12408.2 17513.2 24412.3 29013.1 30530.1 30907.0 31533.8 32564.8 31988.0 28536.2 22768.1 17436.0 13289.3 8852.0 2675.1 831.2 199.8 40.9 4.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 63.6 72.7 86.3 104.5 127.2 168.0 313.4 912.9 2402.6 4183.0 5654.6 6899.0 8034.5 9397.0 10868.6 13548.2 19121.0 26796.7 31238.6 32714.7 33041.7 33922.8 35090.1 34131.7 30057.7 24085.2 18548.8 14647.4 9674.1 2961.3 949.2 213.5 45.4 4.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 63.6 72.7 86.3 104.5 127.2 172.6 336.1 1021.9 2657.0 4614.5 6172.3 7407.7 8615.8 10091.9 11727.0 14688.2 20733.4 29181.2 33464.1 34894.8 35176.4 36316.3 37615.3 36280.0 31583.8 25406.9 19661.5 16005.4 10496.1 3251.9 1071.9 227.1 45.4 4.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 63.6 72.7 86.3 104.5 127.2 177.1 345.2 1099.1 2834.1 4841.6 6367.6 7598.5 8879.2 10400.8 12140.3 15301.4 21605.4 30144.0 34408.8 35934.8 36402.6 37728.9 38905.2 37356.4 32414.9 26006.4 20588.0 16768.4 10768.6 3574.4 1167.2 227.1 45.4 4.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 63.6 72.7 86.3 104.5 127.2 181.7 349.7 1176.3 3011.2 5073.2 6558.4 7789.2 9142.7 10714.1 12553.6 15910.0 22477.4 31102.3 35353.5 36979.5 37628.9 39136.8 40195.1 38428.3 33246.1 26601.4 21510.0 17531.4 11045.7 3901.4 1262.6 227.1 45.4 4.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 59.0 68.1 81.8 104.5 127.2 181.7 358.8 1253.5 3188.4 5300.3 6753.7 7980.0 9406.1 11023.0 12966.9 16523.1 23349.5 32065.2 36293.6 38019.5 38850.7 40549.3 41480.4 39504.7 34072.7 27200.9 22436.6 18294.4 11318.2 4223.9 1353.5 222.5 45.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 59.0 68.1 81.8 104.5 127.2 186.2 363.3 1330.8 3365.5 5527.4 6944.4 8170.7 9669.5 11331.8 13380.2 17131.7 24221.5 33023.5 37238.3 39059.6 40077.0 41957.3 42770.3 40576.6 34903.8 27795.9 23358.6 19057.5 11590.7 4546.4 1448.8 222.5 45.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 59.0 68.1 81.8 104.5 127.2 181.7 358.8 1285.3 3242.9 5318.5 6758.2 7961.8 9356.1 10959.4 12916.9 16436.8 23208.7 31879.0 36161.9 37828.8 38655.4 40299.5 41167.0 39127.7 33713.9 26969.3 22354.8 18185.4 11272.8 4255.7 1453.4 245.3 45.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 59.0 68.1 81.8 104.5 127.2 177.1 349.7 1239.9 3120.2 5109.5 6576.5 7748.3 9042.8 10582.4 12453.7 15737.4 22191.3 30734.5 35085.5 36593.4 37233.8 38637.2 39568.3 37683.4 32523.9 26142.7 21351.1 17313.4 10959.4 3965.0 1457.9 263.4 45.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 54.5 63.6 77.2 99.9 122.6 172.6 345.2 1194.5 2993.1 4896.1 6390.3 7539.4 8729.4 10210.0 11990.4 15042.5 21178.5 29585.4 34009.1 35362.6 35807.7 36979.5 37965.0 36234.6 31334.0 25311.5 20342.8 16436.8 10641.5 3674.3 1457.9 286.1 40.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 54.5 63.6 77.2 99.9 122.6 168.0 336.1 1149.1 2870.4 4687.2 6204.1 7325.9 8416.0 9833.0 11527.1 14343.0 20161.1 28440.8 32932.7 34127.2 34386.1 35317.1 36361.8 34785.8 30144.0 24484.9 19339.0 15564.8 10323.5 3383.7 1462.5 304.3 40.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 54.5 63.6 77.2 99.9 122.6 163.5 313.4 1031.0 2570.7 4269.3 5718.1 6844.5 7866.4 9138.1 10641.5 13125.8 18480.6 26183.6 30729.9 32010.7 32287.8 33014.4 33959.1 32782.8 28690.6 23263.2 18167.3 14338.5 9546.9 3120.2 1321.7 286.1 40.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 54.5 63.6 77.2 99.9 122.6 159.0 290.7 917.4 2275.4 3851.5 5232.2 6367.6 7316.9 8438.7 9755.8 11913.2 16800.2 23926.3 28527.1 29898.8 30189.4 30711.7 31556.5 30779.9 27232.7 22036.9 16995.5 13112.2 8770.2 2852.3 1176.3 263.4 36.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 54.5 63.6 77.2 95.4 118.1 154.4 268.0 799.4 1975.7 3429.1 4746.2 5886.2 6767.3 7743.8 8870.2 10696.0 15119.7 21669.0 26324.4 27782.3 28086.6 28409.0 29149.4 28772.4 25779.3 20815.1 15823.7 11885.9 7993.6 2588.8 1035.5 245.3 36.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 54.5 63.6 77.2 95.4 118.1 149.9 245.3 681.3 1675.9 3011.2 4260.2 5404.8 6217.7 7044.4 7984.5 9478.8 13439.2 19411.7 24121.6 25665.8 25988.3 26106.3 26746.7 26769.5 24321.4 19588.8 14651.9 10659.6 7216.9 2320.9 890.2 222.5 31.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 54.5 63.6 77.2 95.4 113.5 145.3 222.5 576.8 1417.0 2557.0 3660.7 4669.0 5409.3 6181.4 7048.9 8356.9 11758.8 17159.0 21964.2 23740.1 24058.0 23939.9 24167.0 23989.9 21855.2 17635.9 13112.2 9274.4 6067.9 2007.5 758.5 208.9 36.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 54.5 63.6 77.2 90.8 113.5 136.3 204.4 472.3 1158.2 2107.4 3061.2 3928.7 4605.4 5323.0 6117.8 7230.6 10073.7 14906.2 19811.4 21818.9 22132.3 21773.5 21587.2 21205.7 19389.0 15682.9 11572.5 7889.1 4918.8 1694.1 622.2 195.3 40.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 54.5 63.6 72.7 90.8 109.0 131.7 181.7 363.3 899.3 1653.2 2457.1 3192.9 3797.0 4460.1 5182.2 6108.7 8393.3 12653.5 17654.0 19893.1 20202.0 19602.5 19007.5 18426.1 16922.8 13725.4 10032.9 6503.9 3769.7 1376.2 490.5 181.7 45.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 54.5 63.6 72.7 86.3 104.5 122.6 159.0 258.9 640.4 1199.0 1857.6 2452.6 2988.5 3597.1 4246.6 4982.4 6708.3 10400.8 15496.7 17967.4 18271.7 17436.0 16427.7 15642.0 14456.6 11772.4 8493.2 5118.6 2620.6 1062.8 354.3 168.0 50.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 54.5 63.6 72.7 86.3 99.9 118.1 149.9 227.1 522.3 962.9 1494.3 1980.2 2402.6 2884.1 3401.8 4005.9 5377.5 8334.2 12589.9 14892.6 15210.5 14379.4 13343.9 12508.2 11404.5 9201.7 6622.0 4028.6 2121.0 922.0 331.6 159.0 45.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 54.5 63.6 72.7 81.8 95.4 113.5 136.3 195.3 404.2 722.1 1126.4 1507.9 1821.3 2166.4 2561.6 3029.4 4051.3 6267.7 9683.1 11822.3 12149.4 11322.7 10260.0 9369.8 8352.4 6635.6 4750.7 2943.1 1621.4 776.7 308.8 145.3 45.4 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 50.0 59.0 68.1 81.8 90.8 109.0 127.2 163.5 286.1 481.4 758.5 1031.0 1235.4 1448.8 1716.8 2048.4 2720.5 4196.6 6771.8 8747.5 9083.6 8266.1 7176.1 6231.4 5300.3 4064.9 2875.0 1853.1 1117.3 631.3 286.1 136.3 40.9 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 50.0 59.0 68.1 77.2 86.3 104.5 113.5 131.7 168.0 245.3 395.1 558.6 649.5 735.8 872.0 1071.9 1389.8 2130.1 3865.1 5672.7 6022.4 5209.5 4092.2 3097.5 2248.2 1494.3 1003.7 763.0 617.7 490.5 263.4 122.6 36.3 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 50.0 59.0 68.1 77.2 86.3 99.9 109.0 122.6 145.3 190.8 281.6 395.1 467.8 508.7 576.8 681.3 853.9 1267.2 2298.2 3406.4 3633.5 3165.6 2520.7 1903.0 1412.5 1003.7 740.3 608.6 522.3 436.0 272.5 118.1 36.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.5 50.0 54.5 63.6 72.7 81.8 90.8 99.9 109.0 122.6 140.8 172.6 231.6 286.1 286.1 281.6 295.2 322.5 404.2 731.2 1144.5 1244.5 1121.8 949.2 713.1 581.4 513.2 476.9 458.7 426.9 381.5 277.1 109.0 31.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
